- Home
- HVAC Equipment
- Terminal Units
- Fan Coil Units
- Vertical High-Performance Fan Coil Units
Vertical, High-Performance Fan Coil Units
CFM: 400 to 2,000 CFM
Product overview
An extensive variety of components provide a flexible and versatile fan coil unit to meet the needs of any building. Plus, the variety of options available with FCC units is where you find the versatility to fit any heating, ventilating, and air-conditioning need.
Features