- Home
- HVAC Equipment
- Terminal Units
- Fan Coil Units
- Horizontal High Performance Fan Coil Units
Horizontal High Performance Fan Coil Units
CFM: 600 to 2,000 CFM
Product overview
Johnson Controls FN Series horizontal, high-performance, fan-coil units provide maximum performance while the unit’s array of options and number of available sizes render unparalleled flexibility.
Features