- Home
- HVAC Equipment
- Terminal Units
- Blower Coil Units
- Horizontal and Vertical Blower Coil Units
Horizontal and Vertical Blower Coil Units
CFM: 800 to 4,000 CFM
- Direct Drive EC Motor Technology
- Class Leading Airflow and Coil Capacity
- Single Point Power Connection
- Factory Set To Your Design Point
Product overview
Blower coil units provide an excellent indoor air quality with a flexible design and multiple control and fusing options.
Features