- Home
- Fire Suppression
- Gas Suppression Systems and Control Panels
Gas Suppression Systems And Control Panels
Innovative technology to protect sensitive equipment
We understand the challenges of fitting gaseous fire suppression systems into areas housing sensitive equipment and where business continuity is a critical factor. With the need to protect such assets, a reliable solution is required. Our response is twofold: time-proven agents that leave no residue and are safe for the protected equipment. Our systems may help reduce footprint, complexity, and the size of the pipe network. In short, our technology expands system flexibility, enabling engineers to accommodate gaseous fire suppression systems in a less obtrusive way while addressing the specific requirements of a protected area.
Fast acting
Flexible design options
Customized systems to meet specific requirements.
Leaves no residue
Perfect to protect sensitive equipment and materials.
We can assist you on the most suitable fire protection solution for you.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)