- Home
- Fire Suppression
- Cold Storage Fire Sprinkler Systems
Cold Storage Fire Sprinkler Systems
Ceiling-only protection means more storage and less repair
At Johnson Controls, our fire protection systems for cold storage are designed to offer the highest levels of protection, are backed by an industry-leading 10-year warranty, and have a reputation you can count on.
Our FM approved design methodology can help future-proof your facility and meet code standards up to an unprecedented 50-foot storage height—without the need for antifreeze or costly, obtrusive in-rack sprinklers. This helps maximize your storage and lower costs, while also providing greater flexibility and dependable performance.
Dependable performance
Based on extensive data from full-scale fire tests.
Greater flexibility
Allows storage arrays to be changed without redesigning fire protection.
Maximized storage
The highest level of ceiling-only fire protection.
We can help you find the Fire Suppression products you need for a robust system.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)