- Home
- Sensors and Initiating Devices
Sensors and Initiating Devices
Fire Detection products that stand above the rest
Sensors and initiating devices form the first line of defense in protecting people, buildings, and assets, and our products stand above the rest. Their addressable technology enables individualized testing and makes problem isolation and remediation easier. They offer stable and highly configurable operation, quick response, and high-quality nuisance alarm rejection. As a bonus, our sensors can be interchanged, letting you remove them for service and then reinstall them anywhere.
Addressable
Quickly pinpoint the source of a call.
Configurable
Easy installation to meet a wide range of customer and building needs.
Reliable
Stable operation, quick response, and high-quality nuisance alarm rejection.
Sensors and initiating devices
The first line of defense in fire detection.
Point sensors and bases
The workhorses of fire detection, point sensors, and bases let you design a system tailored to a facility and its needs.
Notification reinvented
TrueAlert ES notification is one of the most significant developments in the life-safety industry. Learn how it has revolutionized system design and testing, helping to save lives, time, and money.
Find out more

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)