- Home
- Networks and Workstations
Networks and Workstations
Next-generation solutions to enable centralized fire detection management
With our systems, you can link control units together to create centrally controlled building- or campus-wide fire detection networks. Because each control unit is a self-contained unit on a peer-to-peer network, it is not dependent on a central server. This provides tremendous flexibility in design and configuration, and helps ensure that there is no single point of failure to bring the network down.
The full line of workstations, mobile client apps, and integration solutions allows you to configure, manage, and control your fire detection network and link it to other building systems, helping to share information and support centralized control.
Flexibility
Control
Integration
Notification reinvented
TrueAlert ES notification is one of the most significant developments in the life-safety industry. Learn how it has revolutionized system design and testing, helping to save lives, time, and money.
Find out more

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)