- Home
- Control Units
Control Units
Why our control units?
Our control units are the heart of a robust and scalable fire and life-safety communications system. Intelligent, configurable, and expandable, they can meet a wide range of customer and building needs.
Intelligent
Next-generation technology that’s robust and cost-effective.
Flexible
Easy to install, configure, and expand.
Intuitive
A variety of programming options for fast setup and maintenance.
Addressable
Our addressable control units can pinpoint the source of a fire, alert, trouble, or other system event while offering a modular design and an intuitive interface—features that make them easier to install, more reliable, and easier to manage and maintain.
Conventional
Our conventional control units are easy to install, configurable, cost-effective, and meet a variety of customer and building needs.
Notification reinvented
TrueAlert ES notification is one of the most significant developments in the life-safety industry. Learn how it has revolutionized system design and testing, helping to save lives, time, and money.
Find out more

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)